IESNA:LM-63-2002
[TEST]P1055802
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2518
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1435.8 1424 1417.6 1407.9 1392.9 1372.5 1349.9 1324.1 1294.1 1261.9
1226.4 1187.8 1145.9 1102.9 1057.8 1011.6 964.4 913.9 863.4 813
760.3 708.8 658.3 605.7 549.8 499.4 445.7 390.9 336.1 282.4
227.7 178.3 131 85.9 46.2 16.1 0
1435.8 1442.3 1434.8 1420.8 1397.2 1365 1330.6 1291.9 1249 1203.9
1152.3 1100.8 1047.1 990.2 932.2 873.1 813 752.8 692.7 631.5
572.4 514.4 457.5 401.6 348 297.5 247 205.1 172.9 142.8
113.8 88.1 65.5 45.1 27.9 11.8 0
1435.8 1428.3 1414.4 1383.2 1345.6 1300.5 1250 1191 1128.7 1061
991.2 920.4 847.3 777.5 708.8 642.2 578.8 517.6 460.7 407
356.5 314.7 283.5 252.4 223.4 197.6 172.9 150.3 128.9 108.5
90.2 72 55.8 39.7 25.8 11.8 0
1435.8 1429.4 1401.5 1362.8 1313.4 1253.3 1188.8 1115.8 1033.1 948.3
867.7 788.3 710.9 639 573.5 511.2 453.2 398.4 355.5 325.4
297.5 270.6 241.6 219.1 195.5 175 154.6 135.3 117.1 100.9
83.8 67.7 52.6 37.6 23.6 10.7 0
1435.8 1433.7 1411.1 1366 1309.1 1245.7 1172.7 1091.1 1003 917.1
832.3 748.5 672.3 601.4 537 476.8 422.1 374.8 343.7 314.7
286.7 263.1 236.3 212.6 192.2 171.8 152.5 134.2 116 98.8
82.7 66.6 51.5 37.6 24.7 11.8 0
